REF. 650 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 650 ANGLE PIN D=16 L=80 mm
Manufacturer Part Number 650-16-80
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/429-doigt-de-demoulage-a-corps-droit.html
D mm 16
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
650-10-63REF. 650 ANGLE PIN D=10 L=63 mm1063
650-10-80REF. 650 ANGLE PIN D=10 L=80 mm1080
650-10-100REF. 650 ANGLE PIN D=10 L=100 mm10100
650-10-125REF. 650 ANGLE PIN D=10 L=125 mm10125
650-12-63REF. 650 ANGLE PIN D=12 L=63 mm1263
650-12-80REF. 650 ANGLE PIN D=12 L=80 mm1280
650-12-100REF. 650 ANGLE PIN D=12 L=100 mm12100
650-12-125REF. 650 ANGLE PIN D=12 L=125 mm12125
650-16-63REF. 650 ANGLE PIN D=16 L=63 mm1663
650-16-80REF. 650 ANGLE PIN D=16 L=80 mm1680

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map