REF. 644 EJECTOR PIN

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 644 EJECTOR PIN D=8 L=315 mm
Manufacturer Part Number 644-8-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/425-ejecteur-tete-cylindrique-non-nitrure.html
D mm 8
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
644-7-200REF. 644 EJECTOR PIN D=7 L=200 mm7200
644-7-315REF. 644 EJECTOR PIN D=7 L=315 mm7315
644-7-500REF. 644 EJECTOR PIN D=7 L=500 mm7500
644-8-100REF. 644 EJECTOR PIN D=8 L=100 mm8100
644-8-160REF. 644 EJECTOR PIN D=8 L=160 mm8160
644-8-200REF. 644 EJECTOR PIN D=8 L=200 mm8200
644-8-250REF. 644 EJECTOR PIN D=8 L=250 mm8250
644-8-315REF. 644 EJECTOR PIN D=8 L=315 mm8315
644-8-400REF. 644 EJECTOR PIN D=8 L=400 mm8400
644-8-500REF. 644 EJECTOR PIN D=8 L=500 mm8500

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map