REF. 644 EJECTOR PIN

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 644 EJECTOR PIN D=4 L=250 mm
Manufacturer Part Number 644-4-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/425-ejecteur-tete-cylindrique-non-nitrure.html
D mm 4
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
644-4-160REF. 644 EJECTOR PIN D=4 L=160 mm4160
644-4-200REF. 644 EJECTOR PIN D=4 L=200 mm4200
644-4-250REF. 644 EJECTOR PIN D=4 L=250 mm4250
644-4-315REF. 644 EJECTOR PIN D=4 L=315 mm4315
644-4-400REF. 644 EJECTOR PIN D=4 L=400 mm4400
644-5-100REF. 644 EJECTOR PIN D=5 L=100 mm5100
644-5-125REF. 644 EJECTOR PIN D=5 L=125 mm5125
644-5-160REF. 644 EJECTOR PIN D=5 L=160 mm5160
644-5-200REF. 644 EJECTOR PIN D=5 L=200 mm5200
644-5-250REF. 644 EJECTOR PIN D=5 L=250 mm5250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map