REF. 644 EJECTOR PIN

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 644 EJECTOR PIN D=4 L=100 mm
Manufacturer Part Number 644-4-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/425-ejecteur-tete-cylindrique-non-nitrure.html
D mm 4
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
644-3-250REF. 644 EJECTOR PIN D=3 L=250 mm3250
644-3-315REF. 644 EJECTOR PIN D=3 L=315 mm3315
644-3,5-100REF. 644 EJECTOR PIN D=3,5 L=100 mm3,5100
644-3,5-125REF. 644 EJECTOR PIN D=3,5 L=125 mm3,5125
644-3,5-160REF. 644 EJECTOR PIN D=3,5 L=160 mm3,5160
644-3,5-200REF. 644 EJECTOR PIN D=3,5 L=200 mm3,5200
644-3,5-250REF. 644 EJECTOR PIN D=3,5 L=250 mm3,5250
644-3,5-315REF. 644 EJECTOR PIN D=3,5 L=315 mm3,5315
644-4-100REF. 644 EJECTOR PIN D=4 L=100 mm4100
644-4-125REF. 644 EJECTOR PIN D=4 L=125 mm4125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map