REF. 644 EJECTOR PIN

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 644 EJECTOR PIN D=2 L=250 mm
Manufacturer Part Number 644-2-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/425-ejecteur-tete-cylindrique-non-nitrure.html
D mm 2
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
644-2-250REF. 644 EJECTOR PIN D=2 L=250 mm2250
644-2,5-100REF. 644 EJECTOR PIN D=2,5 L=100 mm2,5100
644-2,5-125REF. 644 EJECTOR PIN D=2,5 L=125 mm2,5125
644-2,5-160REF. 644 EJECTOR PIN D=2,5 L=160 mm2,5160
644-2,5-200REF. 644 EJECTOR PIN D=2,5 L=200 mm2,5200
644-2,5-250REF. 644 EJECTOR PIN D=2,5 L=250 mm2,5250
644-3-100REF. 644 EJECTOR PIN D=3 L=100 mm3100
644-3-125REF. 644 EJECTOR PIN D=3 L=125 mm3125
644-3-160REF. 644 EJECTOR PIN D=3 L=160 mm3160
644-3-200REF. 644 EJECTOR PIN D=3 L=200 mm3200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map