REF. 644 EJECTOR PIN

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 644 EJECTOR PIN D=16 L=315 mm
Manufacturer Part Number 644-16-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/425-ejecteur-tete-cylindrique-non-nitrure.html
D mm 16
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
644-14-200REF. 644 EJECTOR PIN D=14 L=200 mm14200
644-14-250REF. 644 EJECTOR PIN D=14 L=250 mm14250
644-14-315REF. 644 EJECTOR PIN D=14 L=315 mm14315
644-14-400REF. 644 EJECTOR PIN D=14 L=400 mm14400
644-14-500REF. 644 EJECTOR PIN D=14 L=500 mm14500
644-16-160REF. 644 EJECTOR PIN D=16 L=160 mm16160
644-16-200REF. 644 EJECTOR PIN D=16 L=200 mm16200
644-16-250REF. 644 EJECTOR PIN D=16 L=250 mm16250
644-16-315REF. 644 EJECTOR PIN D=16 L=315 mm16315
644-16-400REF. 644 EJECTOR PIN D=16 L=400 mm16400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map