REF. 644 EJECTOR PIN

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 644 EJECTOR PIN D=12 L=100 mm
Manufacturer Part Number 644-12-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/425-ejecteur-tete-cylindrique-non-nitrure.html
D mm 12
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
644-10-400REF. 644 EJECTOR PIN D=10 L=400 mm10400
644-10-500REF. 644 EJECTOR PIN D=10 L=500 mm10500
644-12-100REF. 644 EJECTOR PIN D=12 L=100 mm12100
644-12-160REF. 644 EJECTOR PIN D=12 L=160 mm12160
644-12-200REF. 644 EJECTOR PIN D=12 L=200 mm12200
644-12-250REF. 644 EJECTOR PIN D=12 L=250 mm12250
644-12-315REF. 644 EJECTOR PIN D=12 L=315 mm12315
644-12-400REF. 644 EJECTOR PIN D=12 L=400 mm12400
644-12-500REF. 644 EJECTOR PIN D=12 L=500 mm12500
644-14-160REF. 644 EJECTOR PIN D=14 L=160 mm14160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map