REF. 644 EJECTOR PIN

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 644 EJECTOR PIN D=1 L=100 mm
Manufacturer Part Number 644-1-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/425-ejecteur-tete-cylindrique-non-nitrure.html
D mm 1
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
644-1-100REF. 644 EJECTOR PIN D=1 L=100 mm1100
644-1-125REF. 644 EJECTOR PIN D=1 L=125 mm1125
644-1-160REF. 644 EJECTOR PIN D=1 L=160 mm1160
644-1,5-100REF. 644 EJECTOR PIN D=1,5 L=100 mm1,5100
644-1,5-125REF. 644 EJECTOR PIN D=1,5 L=125 mm1,5125
644-1,5-160REF. 644 EJECTOR PIN D=1,5 L=160 mm1,5160
644-2-100REF. 644 EJECTOR PIN D=2 L=100 mm2100
644-2-125REF. 644 EJECTOR PIN D=2 L=125 mm2125
644-2-160REF. 644 EJECTOR PIN D=2 L=160 mm2160
644-2-200REF. 644 EJECTOR PIN D=2 L=200 mm2200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map