REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=1350 mm
Manufacturer Part Number 641-8-1350
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 8
L mm 1350
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-8-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=160 mm8160
641-8-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=200 mm8200
641-8-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=250 mm8250
641-8-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=315 mm8315
641-8-400REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=400 mm8400
641-8-500REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=500 mm8500
641-8-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=630 mm8630
641-8-800REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=800 mm8800
641-8-1000REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=1000 mm81000
641-8-1350REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=1350 mm81350

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map