REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=800 mm
Manufacturer Part Number 641-7-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 7
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-6,5-1000REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=6,5 L=1000 mm6,51000
641-7-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=100 mm7100
641-7-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=125 mm7125
641-7-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=200 mm7200
641-7-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=315 mm7315
641-7-400REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=400 mm7400
641-7-500REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=500 mm7500
641-7-800REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=800 mm7800
641-8-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=100 mm8100
641-8-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=125 mm8125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map