REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=7 L=100 mm
Manufacturer Part Number 641-7-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 7
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-1,5-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1,5 L=100 mm1,5100
641-1,5-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1,5 L=125 mm1,5125
641-1,5-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1,5 L=160 mm1,5160
641-2-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=100 mm2100
641-2-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=125 mm2125
641-2-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=160 mm2160
641-2-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=200 mm2200
641-2-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=250 mm2250
641-2,2-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2,2 L=100 mm2,2100
641-2,2-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2,2 L=160 mm2,2160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map