REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=800 mm
Manufacturer Part Number 641-5-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 5
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-5-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=200 mm5200
641-5-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=250 mm5250
641-5-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=315 mm5315
641-5-400REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=400 mm5400
641-5-500REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=500 mm5500
641-5-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=630 mm5630
641-5-800REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=800 mm5800
641-5-1000REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=1000 mm51000
641-5,2-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5,2 L=100 mm5,2100
641-5,2-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5,2 L=125 mm5,2125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map