REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=100 mm
Manufacturer Part Number 641-5-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 5
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-4,2-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,2 L=315 mm4,2315
641-4,2-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,2 L=630 mm4,2630
641-4,5-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,5 L=100 mm4,5100
641-4,5-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,5 L=125 mm4,5125
641-4,5-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,5 L=200 mm4,5200
641-4,5-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,5 L=315 mm4,5315
641-4,5-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,5 L=630 mm4,5630
641-5-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=100 mm5100
641-5-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=125 mm5125
641-5-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=160 mm5160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map