REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=800 mm
Manufacturer Part Number 641-4-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 4
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-4-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=200 mm4200
641-4-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=250 mm4250
641-4-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=315 mm4315
641-4-400REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=400 mm4400
641-4-500REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=500 mm4500
641-4-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=630 mm4630
641-4-800REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=800 mm4800
641-4,2-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,2 L=100 mm4,2100
641-4,2-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,2 L=160 mm4,2160
641-4,2-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4,2 L=250 mm4,2250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map