REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=100 mm
Manufacturer Part Number 641-4-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 4
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-3,5-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,5 L=315 mm3,5315
641-3,5-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,5 L=630 mm3,5630
641-3,7-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,7 L=100 mm3,7100
641-3,7-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,7 L=160 mm3,7160
641-3,7-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,7 L=250 mm3,7250
641-3,7-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,7 L=315 mm3,7315
641-3,7-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,7 L=630 mm3,7630
641-4-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=100 mm4100
641-4-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=125 mm4125
641-4-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=160 mm4160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map