REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=315 mm
Manufacturer Part Number 641-3-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 3
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-2,7-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2,7 L=315 mm2,7315
641-3-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=100 mm3100
641-3-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=125 mm3125
641-3-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=160 mm3160
641-3-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=200 mm3200
641-3-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=250 mm3250
641-3-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=315 mm3315
641-3-400REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=400 mm3400
641-3-500REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=500 mm3500
641-3-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=630 mm3630

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map