REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=800 mm
Manufacturer Part Number 641-10-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 10
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-10-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=200 mm10200
641-10-250REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=250 mm10250
641-10-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=315 mm10315
641-10-400REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=400 mm10400
641-10-500REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=500 mm10500
641-10-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=630 mm10630
641-10-800REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=800 mm10800
641-10-1000REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=1000 mm101000
641-10-1350REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=1350 mm101350
641-10,2-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10,2 L=100 mm10,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map