REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

NF EN ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=100 mm
Manufacturer Part Number 641-10-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/423-ejecteur-tete-cylindrique-nitrure-rode.html
D mm 10
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
641-9-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=9 L=125 mm9125
641-9-200REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=9 L=200 mm9200
641-9-315REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=9 L=315 mm9315
641-9-400REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=9 L=400 mm9400
641-9-500REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=9 L=500 mm9500
641-9-630REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=9 L=630 mm9630
641-9-1000REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=9 L=1000 mm91000
641-10-100REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=100 mm10100
641-10-125REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=125 mm10125
641-10-160REF. 641 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=160 mm10160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map