REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

Manufacturer RABOURDIN
Description REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=160 mm
Manufacturer Part Number 638-8-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/422-ejecteur-en-acier-inoxydable-nitrure-rode-nitrorinox-gr.html
D mm 8
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
638-6-315REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=6 L=315 mm6315
638-8-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=100 mm8100
638-8-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=125 mm8125
638-8-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=160 mm8160
638-8-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=200 mm8200
638-8-250REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=250 mm8250
638-8-315REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=8 L=315 mm8315
638-10-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=100 mm10100
638-10-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=125 mm10125
638-10-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=160 mm10160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map