REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

Manufacturer RABOURDIN
Description REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=160 mm
Manufacturer Part Number 638-4-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/422-ejecteur-en-acier-inoxydable-nitrure-rode-nitrorinox-gr.html
D mm 4
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
638-3,5-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,5 L=160 mm3,5160
638-3,5-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,5 L=200 mm3,5200
638-3,5-250REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,5 L=250 mm3,5250
638-4-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=100 mm4100
638-4-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=125 mm4125
638-4-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=160 mm4160
638-4-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=200 mm4200
638-4-250REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=250 mm4250
638-4-315REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=4 L=315 mm4315
638-5-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=5 L=100 mm5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map