REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

Manufacturer RABOURDIN
Description REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=100 mm
Manufacturer Part Number 638-3-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/422-ejecteur-en-acier-inoxydable-nitrure-rode-nitrorinox-gr.html
D mm 3
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
638-2,5-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2,5 L=125 mm2,5125
638-2,5-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2,5 L=160 mm2,5160
638-2,5-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2,5 L=200 mm2,5200
638-3-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=100 mm3100
638-3-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=125 mm3125
638-3-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=160 mm3160
638-3-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=200 mm3200
638-3-250REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3 L=250 mm3250
638-3,5-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,5 L=100 mm3,5100
638-3,5-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=3,5 L=125 mm3,5125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map