REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

Manufacturer RABOURDIN
Description REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=16 L=250 mm
Manufacturer Part Number 638-16-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/422-ejecteur-en-acier-inoxydable-nitrure-rode-nitrorinox-gr.html
D mm 16
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
638-16-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=16 L=160 mm16160
638-16-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=16 L=200 mm16200
638-16-250REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=16 L=250 mm16250
638-16-315REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=16 L=315 mm16315
638-16-400REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=16 L=400 mm16400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map