REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

Manufacturer RABOURDIN
Description REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=12 L=400 mm
Manufacturer Part Number 638-12-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/422-ejecteur-en-acier-inoxydable-nitrure-rode-nitrorinox-gr.html
D mm 12
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
638-10-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=200 mm10200
638-10-250REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=250 mm10250
638-10-315REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=315 mm10315
638-10-400REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=400 mm10400
638-12-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=12 L=125 mm12125
638-12-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=12 L=160 mm12160
638-12-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=12 L=200 mm12200
638-12-250REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=12 L=250 mm12250
638-12-315REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=12 L=315 mm12315
638-12-400REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=12 L=400 mm12400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map