REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD

Manufacturer RABOURDIN
Description REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=10 L=160 mm
Manufacturer Part Number 638-10-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/422-ejecteur-en-acier-inoxydable-nitrure-rode-nitrorinox-gr.html
D mm 10
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
638-1-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1 L=100 mm1100
638-1,5-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1,5 L=100 mm1,5100
638-1,5-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1,5 L=125 mm1,5125
638-1,5-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1,5 L=160 mm1,5160
638-1,5-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=1,5 L=200 mm1,5200
638-2-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=100 mm2100
638-2-125REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=125 mm2125
638-2-160REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=160 mm2160
638-2-200REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2 L=200 mm2200
638-2,5-100REF. 638 LAPPED NITRIDED EJECTOR PIN, CYLINDRICAL HEAD D=2,5 L=100 mm2,5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map