REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR®

Manufacturer RABOURDIN
Description REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=4 L=315 mm
Manufacturer Part Number 634-4-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/419-ejecteur-en-acier-inoxydable-rinox-gr.html
D mm 4
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
634-3,5-160REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3,5 L=160 mm3,5160
634-3,5-200REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3,5 L=200 mm3,5200
634-3,5-250REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3,5 L=250 mm3,5250
634-4-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=4 L=100 mm4100
634-4-125REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=4 L=125 mm4125
634-4-160REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=4 L=160 mm4160
634-4-200REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=4 L=200 mm4200
634-4-250REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=4 L=250 mm4250
634-4-315REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=4 L=315 mm4315
634-5-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=5 L=100 mm5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map