REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR®

Manufacturer RABOURDIN
Description REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3 L=100 mm
Manufacturer Part Number 634-3-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/419-ejecteur-en-acier-inoxydable-rinox-gr.html
D mm 3
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
634-2,5-125REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2,5 L=125 mm2,5125
634-2,5-160REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2,5 L=160 mm2,5160
634-2,5-200REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2,5 L=200 mm2,5200
634-3-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3 L=100 mm3100
634-3-125REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3 L=125 mm3125
634-3-160REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3 L=160 mm3160
634-3-200REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3 L=200 mm3200
634-3-250REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3 L=250 mm3250
634-3,5-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3,5 L=100 mm3,5100
634-3,5-125REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=3,5 L=125 mm3,5125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map