REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR®

Manufacturer RABOURDIN
Description REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=1 L=100 mm
Manufacturer Part Number 634-1-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/419-ejecteur-en-acier-inoxydable-rinox-gr.html
D mm 1
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
634-1-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=1 L=100 mm1100
634-1,5-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=1,5 L=100 mm1,5100
634-1,5-125REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=1,5 L=125 mm1,5125
634-1,5-160REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=1,5 L=160 mm1,5160
634-1,5-200REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=1,5 L=200 mm1,5200
634-2-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2 L=100 mm2100
634-2-125REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2 L=125 mm2125
634-2-160REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2 L=160 mm2160
634-2-200REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2 L=200 mm2200
634-2,5-100REF. 634 STAINLESS STEEL EJECTOR PIN RINOX GR® D=2,5 L=100 mm2,5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map