REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=9 L=400 mm
Manufacturer Part Number 628-9-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 9
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-0,8-125REF. 628 NITRIDED EJECTOR PIN D=0,8 L=125 mm0,8125
628-0,8-160REF. 628 NITRIDED EJECTOR PIN D=0,8 L=160 mm0,8160
628-1-100REF. 628 NITRIDED EJECTOR PIN D=1 L=100 mm1100
628-1-125REF. 628 NITRIDED EJECTOR PIN D=1 L=125 mm1125
628-1-160REF. 628 NITRIDED EJECTOR PIN D=1 L=160 mm1160
628-1,1-125REF. 628 NITRIDED EJECTOR PIN D=1,1 L=125 mm1,1125
628-1,1-160REF. 628 NITRIDED EJECTOR PIN D=1,1 L=160 mm1,1160
628-1,2-100REF. 628 NITRIDED EJECTOR PIN D=1,2 L=100 mm1,2100
628-1,2-160REF. 628 NITRIDED EJECTOR PIN D=1,2 L=160 mm1,2160
628-1,3-125REF. 628 NITRIDED EJECTOR PIN D=1,3 L=125 mm1,3125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map