REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=9 L=100 mm
Manufacturer Part Number 628-9-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 9
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-8,5-100REF. 628 NITRIDED EJECTOR PIN D=8,5 L=100 mm8,5100
628-8,5-1000REF. 628 NITRIDED EJECTOR PIN D=8,5 L=1000 mm8,51000
628-8,5-125REF. 628 NITRIDED EJECTOR PIN D=8,5 L=125 mm8,5125
628-8,5-200REF. 628 NITRIDED EJECTOR PIN D=8,5 L=200 mm8,5200
628-8,5-315REF. 628 NITRIDED EJECTOR PIN D=8,5 L=315 mm8,5315
628-8,5-400REF. 628 NITRIDED EJECTOR PIN D=8,5 L=400 mm8,5400
628-8,5-500REF. 628 NITRIDED EJECTOR PIN D=8,5 L=500 mm8,5500
628-9-100REF. 628 NITRIDED EJECTOR PIN D=9 L=100 mm9100
628-9-1000REF. 628 NITRIDED EJECTOR PIN D=9 L=1000 mm91000
628-9-125REF. 628 NITRIDED EJECTOR PIN D=9 L=125 mm9125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map