REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=8 L=800 mm
Manufacturer Part Number 628-8-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 8
L mm 800
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-8-160REF. 628 NITRIDED EJECTOR PIN D=8 L=160 mm8160
628-8-200REF. 628 NITRIDED EJECTOR PIN D=8 L=200 mm8200
628-8-250REF. 628 NITRIDED EJECTOR PIN D=8 L=250 mm8250
628-8-315REF. 628 NITRIDED EJECTOR PIN D=8 L=315 mm8315
628-8-400REF. 628 NITRIDED EJECTOR PIN D=8 L=400 mm8400
628-8-500REF. 628 NITRIDED EJECTOR PIN D=8 L=500 mm8500
628-8-630REF. 628 NITRIDED EJECTOR PIN D=8 L=630 mm8630
628-8-800REF. 628 NITRIDED EJECTOR PIN D=8 L=800 mm8800
628-8,2-100REF. 628 NITRIDED EJECTOR PIN D=8,2 L=100 mm8,2100
628-8,2-1000REF. 628 NITRIDED EJECTOR PIN D=8,2 L=1000 mm8,21000

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map