REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=7 L=500 mm
Manufacturer Part Number 628-7-500
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 7
L mm 500
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-7-100REF. 628 NITRIDED EJECTOR PIN D=7 L=100 mm7100
628-7-125REF. 628 NITRIDED EJECTOR PIN D=7 L=125 mm7125
628-7-200REF. 628 NITRIDED EJECTOR PIN D=7 L=200 mm7200
628-7-315REF. 628 NITRIDED EJECTOR PIN D=7 L=315 mm7315
628-7-400REF. 628 NITRIDED EJECTOR PIN D=7 L=400 mm7400
628-7-500REF. 628 NITRIDED EJECTOR PIN D=7 L=500 mm7500
628-7-800REF. 628 NITRIDED EJECTOR PIN D=7 L=800 mm7800
628-8-100REF. 628 NITRIDED EJECTOR PIN D=8 L=100 mm8100
628-8-1000REF. 628 NITRIDED EJECTOR PIN D=8 L=1000 mm81000
628-8-125REF. 628 NITRIDED EJECTOR PIN D=8 L=125 mm8125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map