REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=6 L=250 mm
Manufacturer Part Number 628-6-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 6
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-5,5-315REF. 628 NITRIDED EJECTOR PIN D=5,5 L=315 mm5,5315
628-5,5-400REF. 628 NITRIDED EJECTOR PIN D=5,5 L=400 mm5,5400
628-5,5-630REF. 628 NITRIDED EJECTOR PIN D=5,5 L=630 mm5,5630
628-6-100REF. 628 NITRIDED EJECTOR PIN D=6 L=100 mm6100
628-6-1000REF. 628 NITRIDED EJECTOR PIN D=6 L=1000 mm61000
628-6-125REF. 628 NITRIDED EJECTOR PIN D=6 L=125 mm6125
628-6-160REF. 628 NITRIDED EJECTOR PIN D=6 L=160 mm6160
628-6-200REF. 628 NITRIDED EJECTOR PIN D=6 L=200 mm6200
628-6-250REF. 628 NITRIDED EJECTOR PIN D=6 L=250 mm6250
628-6-315REF. 628 NITRIDED EJECTOR PIN D=6 L=315 mm6315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map