REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=5 L=630 mm
Manufacturer Part Number 628-5-630
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 5
L mm 630
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-5-200REF. 628 NITRIDED EJECTOR PIN D=5 L=200 mm5200
628-5-250REF. 628 NITRIDED EJECTOR PIN D=5 L=250 mm5250
628-5-315REF. 628 NITRIDED EJECTOR PIN D=5 L=315 mm5315
628-5-400REF. 628 NITRIDED EJECTOR PIN D=5 L=400 mm5400
628-5-500REF. 628 NITRIDED EJECTOR PIN D=5 L=500 mm5500
628-5-630REF. 628 NITRIDED EJECTOR PIN D=5 L=630 mm5630
628-5-800REF. 628 NITRIDED EJECTOR PIN D=5 L=800 mm5800
628-5,2-100REF. 628 NITRIDED EJECTOR PIN D=5,2 L=100 mm5,2100
628-5,2-1000REF. 628 NITRIDED EJECTOR PIN D=5,2 L=1000 mm5,21000
628-5,2-125REF. 628 NITRIDED EJECTOR PIN D=5,2 L=125 mm5,2125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map