REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=5 L=160 mm
Manufacturer Part Number 628-5-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 5
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-4,8-100REF. 628 NITRIDED EJECTOR PIN D=4,8 L=100 mm4,8100
628-4,8-160REF. 628 NITRIDED EJECTOR PIN D=4,8 L=160 mm4,8160
628-4,8-315REF. 628 NITRIDED EJECTOR PIN D=4,8 L=315 mm4,8315
628-4,9-100REF. 628 NITRIDED EJECTOR PIN D=4,9 L=100 mm4,9100
628-4,9-160REF. 628 NITRIDED EJECTOR PIN D=4,9 L=160 mm4,9160
628-4,9-315REF. 628 NITRIDED EJECTOR PIN D=4,9 L=315 mm4,9315
628-5-100REF. 628 NITRIDED EJECTOR PIN D=5 L=100 mm5100
628-5-1000REF. 628 NITRIDED EJECTOR PIN D=5 L=1000 mm51000
628-5-125REF. 628 NITRIDED EJECTOR PIN D=5 L=125 mm5125
628-5-160REF. 628 NITRIDED EJECTOR PIN D=5 L=160 mm5160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map