REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=4 L=160 mm
Manufacturer Part Number 628-4-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 4
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-3,8-315REF. 628 NITRIDED EJECTOR PIN D=3,8 L=315 mm3,8315
628-3,9-100REF. 628 NITRIDED EJECTOR PIN D=3,9 L=100 mm3,9100
628-3,9-160REF. 628 NITRIDED EJECTOR PIN D=3,9 L=160 mm3,9160
628-3,9-200REF. 628 NITRIDED EJECTOR PIN D=3,9 L=200 mm3,9200
628-3,9-315REF. 628 NITRIDED EJECTOR PIN D=3,9 L=315 mm3,9315
628-4-100REF. 628 NITRIDED EJECTOR PIN D=4 L=100 mm4100
628-4-125REF. 628 NITRIDED EJECTOR PIN D=4 L=125 mm4125
628-4-160REF. 628 NITRIDED EJECTOR PIN D=4 L=160 mm4160
628-4-200REF. 628 NITRIDED EJECTOR PIN D=4 L=200 mm4200
628-4-250REF. 628 NITRIDED EJECTOR PIN D=4 L=250 mm4250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map