REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=4,7 L=315 mm
Manufacturer Part Number 628-4,7-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 4,7
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-4,5-125REF. 628 NITRIDED EJECTOR PIN D=4,5 L=125 mm4,5125
628-4,5-200REF. 628 NITRIDED EJECTOR PIN D=4,5 L=200 mm4,5200
628-4,5-315REF. 628 NITRIDED EJECTOR PIN D=4,5 L=315 mm4,5315
628-4,5-400REF. 628 NITRIDED EJECTOR PIN D=4,5 L=400 mm4,5400
628-4,6-100REF. 628 NITRIDED EJECTOR PIN D=4,6 L=100 mm4,6100
628-4,6-160REF. 628 NITRIDED EJECTOR PIN D=4,6 L=160 mm4,6160
628-4,6-315REF. 628 NITRIDED EJECTOR PIN D=4,6 L=315 mm4,6315
628-4,7-100REF. 628 NITRIDED EJECTOR PIN D=4,7 L=100 mm4,7100
628-4,7-160REF. 628 NITRIDED EJECTOR PIN D=4,7 L=160 mm4,7160
628-4,7-315REF. 628 NITRIDED EJECTOR PIN D=4,7 L=315 mm4,7315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map