REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=3 L=100 mm
Manufacturer Part Number 628-3-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 3
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-2,9-250REF. 628 NITRIDED EJECTOR PIN D=2,9 L=250 mm2,9250
628-3-100REF. 628 NITRIDED EJECTOR PIN D=3 L=100 mm3100
628-3-125REF. 628 NITRIDED EJECTOR PIN D=3 L=125 mm3125
628-3-160REF. 628 NITRIDED EJECTOR PIN D=3 L=160 mm3160
628-3-200REF. 628 NITRIDED EJECTOR PIN D=3 L=200 mm3200
628-3-250REF. 628 NITRIDED EJECTOR PIN D=3 L=250 mm3250
628-3-315REF. 628 NITRIDED EJECTOR PIN D=3 L=315 mm3315
628-3,1-100REF. 628 NITRIDED EJECTOR PIN D=3,1 L=100 mm3,1100
628-3,1-160REF. 628 NITRIDED EJECTOR PIN D=3,1 L=160 mm3,1160
628-3,1-200REF. 628 NITRIDED EJECTOR PIN D=3,1 L=200 mm3,1200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map