REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=3,7 L=315 mm
Manufacturer Part Number 628-3,7-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 3,7
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-3,6-160REF. 628 NITRIDED EJECTOR PIN D=3,6 L=160 mm3,6160
628-3,6-200REF. 628 NITRIDED EJECTOR PIN D=3,6 L=200 mm3,6200
628-3,6-315REF. 628 NITRIDED EJECTOR PIN D=3,6 L=315 mm3,6315
628-3,7-100REF. 628 NITRIDED EJECTOR PIN D=3,7 L=100 mm3,7100
628-3,7-125REF. 628 NITRIDED EJECTOR PIN D=3,7 L=125 mm3,7125
628-3,7-200REF. 628 NITRIDED EJECTOR PIN D=3,7 L=200 mm3,7200
628-3,7-315REF. 628 NITRIDED EJECTOR PIN D=3,7 L=315 mm3,7315
628-3,8-100REF. 628 NITRIDED EJECTOR PIN D=3,8 L=100 mm3,8100
628-3,8-160REF. 628 NITRIDED EJECTOR PIN D=3,8 L=160 mm3,8160
628-3,8-200REF. 628 NITRIDED EJECTOR PIN D=3,8 L=200 mm3,8200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map