REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=3,5 L=250 mm
Manufacturer Part Number 628-3,5-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 3,5
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-3,4-160REF. 628 NITRIDED EJECTOR PIN D=3,4 L=160 mm3,4160
628-3,4-200REF. 628 NITRIDED EJECTOR PIN D=3,4 L=200 mm3,4200
628-3,4-315REF. 628 NITRIDED EJECTOR PIN D=3,4 L=315 mm3,4315
628-3,5-100REF. 628 NITRIDED EJECTOR PIN D=3,5 L=100 mm3,5100
628-3,5-125REF. 628 NITRIDED EJECTOR PIN D=3,5 L=125 mm3,5125
628-3,5-160REF. 628 NITRIDED EJECTOR PIN D=3,5 L=160 mm3,5160
628-3,5-200REF. 628 NITRIDED EJECTOR PIN D=3,5 L=200 mm3,5200
628-3,5-250REF. 628 NITRIDED EJECTOR PIN D=3,5 L=250 mm3,5250
628-3,5-315REF. 628 NITRIDED EJECTOR PIN D=3,5 L=315 mm3,5315
628-3,6-100REF. 628 NITRIDED EJECTOR PIN D=3,6 L=100 mm3,6100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map