REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=3,2 L=315 mm
Manufacturer Part Number 628-3,2-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 3,2
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-3,1-315REF. 628 NITRIDED EJECTOR PIN D=3,1 L=315 mm3,1315
628-3,2-100REF. 628 NITRIDED EJECTOR PIN D=3,2 L=100 mm3,2100
628-3,2-125REF. 628 NITRIDED EJECTOR PIN D=3,2 L=125 mm3,2125
628-3,2-200REF. 628 NITRIDED EJECTOR PIN D=3,2 L=200 mm3,2200
628-3,2-315REF. 628 NITRIDED EJECTOR PIN D=3,2 L=315 mm3,2315
628-3,3-100REF. 628 NITRIDED EJECTOR PIN D=3,3 L=100 mm3,3100
628-3,3-160REF. 628 NITRIDED EJECTOR PIN D=3,3 L=160 mm3,3160
628-3,3-200REF. 628 NITRIDED EJECTOR PIN D=3,3 L=200 mm3,3200
628-3,3-315REF. 628 NITRIDED EJECTOR PIN D=3,3 L=315 mm3,3315
628-3,4-100REF. 628 NITRIDED EJECTOR PIN D=3,4 L=100 mm3,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map