REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=20 L=250 mm
Manufacturer Part Number 628-20-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 20
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-20-200REF. 628 NITRIDED EJECTOR PIN D=20 L=200 mm20200
628-20-250REF. 628 NITRIDED EJECTOR PIN D=20 L=250 mm20250
628-20-315REF. 628 NITRIDED EJECTOR PIN D=20 L=315 mm20315
628-20-400REF. 628 NITRIDED EJECTOR PIN D=20 L=400 mm20400
628-20-500REF. 628 NITRIDED EJECTOR PIN D=20 L=500 mm20500
628-20-630REF. 628 NITRIDED EJECTOR PIN D=20 L=630 mm20630
628-20-800REF. 628 NITRIDED EJECTOR PIN D=20 L=800 mm20800
628-25-1000REF. 628 NITRIDED EJECTOR PIN D=25 L=1000 mm251000
628-25-1350REF. 628 NITRIDED EJECTOR PIN D=25 L=1350 mm251350
628-25-200REF. 628 NITRIDED EJECTOR PIN D=25 L=200 mm25200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map