REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=2 L=125 mm
Manufacturer Part Number 628-2-125
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 2
L mm 125
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-1,7-200REF. 628 NITRIDED EJECTOR PIN D=1,7 L=200 mm1,7200
628-1,8-125REF. 628 NITRIDED EJECTOR PIN D=1,8 L=125 mm1,8125
628-1,8-200REF. 628 NITRIDED EJECTOR PIN D=1,8 L=200 mm1,8200
628-1,9-125REF. 628 NITRIDED EJECTOR PIN D=1,9 L=125 mm1,9125
628-1,9-200REF. 628 NITRIDED EJECTOR PIN D=1,9 L=200 mm1,9200
628-2-100REF. 628 NITRIDED EJECTOR PIN D=2 L=100 mm2100
628-2-125REF. 628 NITRIDED EJECTOR PIN D=2 L=125 mm2125
628-2-160REF. 628 NITRIDED EJECTOR PIN D=2 L=160 mm2160
628-2-200REF. 628 NITRIDED EJECTOR PIN D=2 L=200 mm2200
628-2-250REF. 628 NITRIDED EJECTOR PIN D=2 L=250 mm2250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map