REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=18 L=315 mm
Manufacturer Part Number 628-18-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 18
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-18-250REF. 628 NITRIDED EJECTOR PIN D=18 L=250 mm18250
628-18-315REF. 628 NITRIDED EJECTOR PIN D=18 L=315 mm18315
628-18-400REF. 628 NITRIDED EJECTOR PIN D=18 L=400 mm18400
628-18-500REF. 628 NITRIDED EJECTOR PIN D=18 L=500 mm18500
628-18-630REF. 628 NITRIDED EJECTOR PIN D=18 L=630 mm18630
628-18-800REF. 628 NITRIDED EJECTOR PIN D=18 L=800 mm18800
628-20-100REF. 628 NITRIDED EJECTOR PIN D=20 L=100 mm20100
628-20-1000REF. 628 NITRIDED EJECTOR PIN D=20 L=1000 mm201000
628-20-1350REF. 628 NITRIDED EJECTOR PIN D=20 L=1350 mm201350
628-20-160REF. 628 NITRIDED EJECTOR PIN D=20 L=160 mm20160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map