REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=16 L=250 mm
Manufacturer Part Number 628-16-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 16
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-16-200REF. 628 NITRIDED EJECTOR PIN D=16 L=200 mm16200
628-16-250REF. 628 NITRIDED EJECTOR PIN D=16 L=250 mm16250
628-16-315REF. 628 NITRIDED EJECTOR PIN D=16 L=315 mm16315
628-16-400REF. 628 NITRIDED EJECTOR PIN D=16 L=400 mm16400
628-16-500REF. 628 NITRIDED EJECTOR PIN D=16 L=500 mm16500
628-16-630REF. 628 NITRIDED EJECTOR PIN D=16 L=630 mm16630
628-16-800REF. 628 NITRIDED EJECTOR PIN D=16 L=800 mm16800
628-18-100REF. 628 NITRIDED EJECTOR PIN D=18 L=100 mm18100
628-18-160REF. 628 NITRIDED EJECTOR PIN D=18 L=160 mm18160
628-18-200REF. 628 NITRIDED EJECTOR PIN D=18 L=200 mm18200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map