REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=16 L=1000 mm
Manufacturer Part Number 628-16-1000
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 16
L mm 1000
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-14-250REF. 628 NITRIDED EJECTOR PIN D=14 L=250 mm14250
628-14-315REF. 628 NITRIDED EJECTOR PIN D=14 L=315 mm14315
628-14-400REF. 628 NITRIDED EJECTOR PIN D=14 L=400 mm14400
628-14-500REF. 628 NITRIDED EJECTOR PIN D=14 L=500 mm14500
628-14-630REF. 628 NITRIDED EJECTOR PIN D=14 L=630 mm14630
628-14-800REF. 628 NITRIDED EJECTOR PIN D=14 L=800 mm14800
628-16-100REF. 628 NITRIDED EJECTOR PIN D=16 L=100 mm16100
628-16-1000REF. 628 NITRIDED EJECTOR PIN D=16 L=1000 mm161000
628-16-1350REF. 628 NITRIDED EJECTOR PIN D=16 L=1350 mm161350
628-16-160REF. 628 NITRIDED EJECTOR PIN D=16 L=160 mm16160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map