REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=12 L=400 mm
Manufacturer Part Number 628-12-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 12
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-12-315REF. 628 NITRIDED EJECTOR PIN D=12 L=315 mm12315
628-12-400REF. 628 NITRIDED EJECTOR PIN D=12 L=400 mm12400
628-12-500REF. 628 NITRIDED EJECTOR PIN D=12 L=500 mm12500
628-12-630REF. 628 NITRIDED EJECTOR PIN D=12 L=630 mm12630
628-12-800REF. 628 NITRIDED EJECTOR PIN D=12 L=800 mm12800
628-12,5-100REF. 628 NITRIDED EJECTOR PIN D=12,5 L=100 mm12,5100
628-12,5-1000REF. 628 NITRIDED EJECTOR PIN D=12,5 L=1000 mm12,51000
628-12,5-160REF. 628 NITRIDED EJECTOR PIN D=12,5 L=160 mm12,5160
628-12,5-200REF. 628 NITRIDED EJECTOR PIN D=12,5 L=200 mm12,5200
628-12,5-250REF. 628 NITRIDED EJECTOR PIN D=12,5 L=250 mm12,5250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map