REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=12 L=250 mm
Manufacturer Part Number 628-12-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 12
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-11,5-1000REF. 628 NITRIDED EJECTOR PIN D=11,5 L=1000 mm11,51000
628-11,5-400REF. 628 NITRIDED EJECTOR PIN D=11,5 L=400 mm11,5400
628-11,5-630REF. 628 NITRIDED EJECTOR PIN D=11,5 L=630 mm11,5630
628-12-100REF. 628 NITRIDED EJECTOR PIN D=12 L=100 mm12100
628-12-1000REF. 628 NITRIDED EJECTOR PIN D=12 L=1000 mm121000
628-12-125REF. 628 NITRIDED EJECTOR PIN D=12 L=125 mm12125
628-12-1350REF. 628 NITRIDED EJECTOR PIN D=12 L=1350 mm121350
628-12-160REF. 628 NITRIDED EJECTOR PIN D=12 L=160 mm12160
628-12-200REF. 628 NITRIDED EJECTOR PIN D=12 L=200 mm12200
628-12-250REF. 628 NITRIDED EJECTOR PIN D=12 L=250 mm12250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map