REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=11 L=1000 mm
Manufacturer Part Number 628-11-1000
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 11
L mm 1000
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-10,5-100REF. 628 NITRIDED EJECTOR PIN D=10,5 L=100 mm10,5100
628-10,5-1000REF. 628 NITRIDED EJECTOR PIN D=10,5 L=1000 mm10,51000
628-10,5-200REF. 628 NITRIDED EJECTOR PIN D=10,5 L=200 mm10,5200
628-10,5-315REF. 628 NITRIDED EJECTOR PIN D=10,5 L=315 mm10,5315
628-10,5-400REF. 628 NITRIDED EJECTOR PIN D=10,5 L=400 mm10,5400
628-10,5-500REF. 628 NITRIDED EJECTOR PIN D=10,5 L=500 mm10,5500
628-11-1000REF. 628 NITRIDED EJECTOR PIN D=11 L=1000 mm111000
628-11-400REF. 628 NITRIDED EJECTOR PIN D=11 L=400 mm11400
628-11-630REF. 628 NITRIDED EJECTOR PIN D=11 L=630 mm11630
628-11,2-400REF. 628 NITRIDED EJECTOR PIN D=11,2 L=400 mm11,2400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map