REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=10 L=315 mm
Manufacturer Part Number 628-10-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 10
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-10-250REF. 628 NITRIDED EJECTOR PIN D=10 L=250 mm10250
628-10-315REF. 628 NITRIDED EJECTOR PIN D=10 L=315 mm10315
628-10-400REF. 628 NITRIDED EJECTOR PIN D=10 L=400 mm10400
628-10-500REF. 628 NITRIDED EJECTOR PIN D=10 L=500 mm10500
628-10-630REF. 628 NITRIDED EJECTOR PIN D=10 L=630 mm10630
628-10-800REF. 628 NITRIDED EJECTOR PIN D=10 L=800 mm10800
628-10,2-100REF. 628 NITRIDED EJECTOR PIN D=10,2 L=100 mm10,2100
628-10,2-1000REF. 628 NITRIDED EJECTOR PIN D=10,2 L=1000 mm10,21000
628-10,2-125REF. 628 NITRIDED EJECTOR PIN D=10,2 L=125 mm10,2125
628-10,2-160REF. 628 NITRIDED EJECTOR PIN D=10,2 L=160 mm10,2160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map