REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=10 L=125 mm
Manufacturer Part Number 628-10-125
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 10
L mm 125
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-9-200REF. 628 NITRIDED EJECTOR PIN D=9 L=200 mm9200
628-9-315REF. 628 NITRIDED EJECTOR PIN D=9 L=315 mm9315
628-9-400REF. 628 NITRIDED EJECTOR PIN D=9 L=400 mm9400
628-9-500REF. 628 NITRIDED EJECTOR PIN D=9 L=500 mm9500
628-9-630REF. 628 NITRIDED EJECTOR PIN D=9 L=630 mm9630
628-10-100REF. 628 NITRIDED EJECTOR PIN D=10 L=100 mm10100
628-10-1000REF. 628 NITRIDED EJECTOR PIN D=10 L=1000 mm101000
628-10-125REF. 628 NITRIDED EJECTOR PIN D=10 L=125 mm10125
628-10-160REF. 628 NITRIDED EJECTOR PIN D=10 L=160 mm10160
628-10-200REF. 628 NITRIDED EJECTOR PIN D=10 L=200 mm10200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map